text.skipToContent text.skipToNavigation
Mod. CS-LS05HC

Mod. CS-LS05HC

CANopen bus OUT

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Connector M12, 5 pin, male, angular

CANopen bus OUT



Mod. Description Type of connector Connection Cable length (m)
CS-LS05HC for wiring 90° M12 A 4 pin male - Pin 5 is not connected -


Connector M12, 5 pin, male, angular

CANopen bus OUT



Mod. Description Type of connector Connection Fieldbus
CS-LS05HC for wiring 90° M12 A 5 pin male CANopen / DeviceNet
CS-MS05HC for wiring 90° M12 B 5 pin male PROFIBUS


Connector M12, 5 pin, male, angular

CANopen bus OUT



Mod. Description Type of connector Connection Cable length (m)
CS-LS05HC for wiring 90° M12 A 4 pin male - Pin 5 is not connected -


Connector M12, 5 pin, male, angular



Mod. Description Type of connector Connection Fieldbus
CS-LS05HC for wiring 90° M12 A 5 pin male CANopen / DeviceNet
CS-MS05HC for wiring 90° M12 B 5 pin male PROFIBUS


We think you are in United States.
Update your location?