text.skipToContent text.skipToNavigation
Series N

Series N

Ports G1/8, G1/4
Series N lubricators are available with G1/4 and G1/8 ports.
The special type of design allows a vast range of applications in relation to the amount of atomized oil and the air consumed.
The body is made of brass, whilst the bowl can be in transparent PA12 or in nickel-plated brass.

The version with metal bowl is particularly suitable for applications subject to impacts or in the presence of aggressive agents that could damage the PA12 bowl.
Series
1 Products found
Lubricator ser. n - N204-L00
Series N
Construction Modular, compact
Materials Brass, transparent PA12 or nickel-plated brass, NBR
Ports G1/8 - G1/4
Oil capacity 26 cm³ (bowl size = 1)
37 cm³ (bowl size = 2)
Weight 0.240 kg
Mounting Vertical, inline
Operating temperature -5°C ÷ 50°C at 10 bar (with the dew point of the fluid lower than 2°C at the min. working temperature)
Oil refilling Without pressure
Oil for lubricator Use ISO VG32 oils. Once applied, the lubrication should never be interrupted
Operating pressure 1 ÷ 16 bar
Nominal flow See Flow diagrams
Min. air consumption for lubrication at 1 bar = 7.5 Nl/min
at 6 bar = 11 Nl/min
Fluid Compressed air
Full screen
Your configuration
Coding example
N 2 04 - L 00 -
N SERIES
2 SIZE
1 = small bowl (26 cm³)
2 = normal bowl (37 cm³)
04 PORTS
08 = G1/8
04= G1/4
L L = Lubricator
00 DESIGN TYPE
00 = atomized oil
BOWL MATERIAL
= transparent PA12 (standard)
TM = nickel-plated brass (only in the small size)

Lubricators

LU0 = Lubricator



Mod. A B C D E F G H M N P Q T U
N108-L00 122,5 59 33 30,5 14,5 82 40,5 M5 45 44,5 38 46,5 22 G1/8
N104-L00 122,5 59 33 30,5 14,5 82 40,5 M5 45 44,5 38 46,5 22 G1/4
N208-L00 146,5 83 33 30,5 14,5 106 40,5 M5 45 44,5 38 46,5 22 G1/8
N204-L00 146,5 83 33 30,5 14,5 106 40,5 M5 45 44,5 38 46,5 22 G1/4


We think you are in United States.
Update your location?