text.skipToContent text.skipToNavigation
Series 5000

Series 5000

BSP Female Quick Coupling
Full screen
Your configuration

Fittings Mod. 5053 Series Mini and Mod. 5083 European Standard



Mod. B1 Ø D L M SW Weight [g]
5053 1/8 G1/8 5 17 37,5 20,5 14 33
5053 1/4 G1/4 5 17 39,5 20,5 17 44
5083 1/4 G1/4 7 25 47,5 34,5 17 88
5083 3/8 G3/8 7 25 49 34,5 20 93
5083 1/2 G1/2 7 25 53 34,5 24 103


We think you are in United States.
Update your location?