text.skipToContent text.skipToNavigation
Mod. W7526

Mod. W7526

Thread BSPP ISO-228
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. W7526



Mod. A D E G H M SW Weight (g)
W7526 6-1/8 6 G1/8 23 11,4 5 19 12 13
W7526 6-1/4 6 G1/4 23 11,4 6 19 14 16
W7526 8-1/8 8 G1/8 29 13,7 5 21,5 12 18
W7526 8-1/4 8 G1/4 27 13,7 6 21,5 14 20
W7526 8-3/8 8 G3/8 27,5 13,7 7 21,5 19 24


We think you are in United States.
Update your location?