text.skipToContent text.skipToNavigation

B-31-40

Full screen
Your configuration

Foot mount Mod. B

+ add the stroke



Mod. Ø ØAB AH AO AU AT E TR SA + XA
B-31-40 40 9 40,5 10 20 5 42 85,5 65,5


Foot mount Mod. B

+ = add the stroke



Mod. Ø AT SA + XA + TR E AB AH AO AU Torque force
B-41-50 50 4 170 175 45 62,5 10 45 15 32 13 Nm
B-41-63 63 5 185 190 50 73 10 50 15 32 13 Nm
B-41-80 80 6 210 216 63 92 12 63 20 41 19 Nm
B-41-100 100 6 220 230 75 108,5 14,5 71 25 41 22 Nm
B-41-125 125 7 250 270 90 132 16,5 90 25 45 26 Nm


Foot mount Mod. B

+ = add the stroke



Mod. Ø ØAB AH AO AU AT E TR SA + XA
B-32-12 12 5,5 21 5 13 3 26 16 61 52,2
B-31-12-16 16 5,5 22 7 13 3 28 18 61 52,7
B-32-20 20 6,5 27 9 16 4 35 22 68,8 58,5
B-31-25 25 6,5 29 9 16 4 39 26 70,8 60,5
B-41-32 32 7 32 11 24 4 45 32 92 75
B-41-40 40 10 36 15 28 4 53,5 36 101 80
B-41-50 50 10 45 15 32 4 62,5 45 109 85
B-41-63 63 10 50 15 32 5 73 50 113 89
B-41-80 80 12 63 20 41 6 92 63 136 104,5
B-41-100 100 14,5 71 25 41 6 108,5 71 148,8 117,5
B-32-125 125 16,5 90 25 45 7 132 90 171 137


Foot mount Mod. B

+ = add the stroke



Mod. Ø ØAB AH AO AU AT E TR SA + XA
B-32-12 12 5,5 21 5 13 3 26 16 61 52,2
B-31-12-16 16 5,5 22 7 13 3 28 18 61 52,7
B-32-20 20 6,5 27 9 16 4 35 22 68,8 58,5
B-31-25 25 6,5 29 9 16 4 39 26 70,8 60,5
B-41-32 32 7 32 11 24 4 45 32 92 75
B-41-40 40 10 36 15 28 4 53,5 36 101 80
B-41-50 50 10 45 15 32 4 62,5 45 109 85
B-41-63 63 10 50 15 32 5 73 50 113 89
B-41-80 80 12 63 20 41 6 92 63 136 104,5
B-41-100 100 14,5 71 25 41 6 108,5 71 148,8 117,5
B-32-125 125 16,5 90 25 45 7 132 90 171 137


Foot mount Mod. B

+ = add the stroke



Mod. Ø AT SA + XA + TR E AB AH AO AU Torque force
B-41-32 32 4 142 144 32 45 7 32 11 24 5 Nm
B-41-40 40 4 161 163 36 53,5 10 36 15 28 5 Nm
B-41-50 50 4 170 175 45 62,5 10 45 15 32 10 Nm
B-41-63 63 5 185 190 50 73 10 50 15 32 10 Nm
B-41-80 80 6 210 216 63 92 12 63 20 41 15 Nm
B-41-100 100 6 220 230 75 108,5 14,5 71 25 41 15 Nm
B-41-125 125 7 250 270 90 132 16,5 90 25 45 20 Nm


Foot mount Mod. B

+ = add the stroke



Mod. Ø AT SA + XA + TR E AB AH AO AU Torque force
B-41-32 32 4 142 144 32 45 7 32 11 24 5 Nm
B-41-40 40 4 161 163 36 53,5 10 36 15 28 5 Nm
B-41-50 50 4 170 175 45 62,5 10 45 15 32 10 Nm
B-41-63 63 5 185 190 50 73 10 50 15 32 10 Nm
B-41-80 80 6 210 216 63 92 12 63 20 41 15 Nm
B-41-100 100 6 220 230 75 108,5 14,5 71 25 41 15 Nm
B-41-125 125 7 250 270 90 132 16,5 90 25 45 20 Nm


Foot mount Mod. B

Material:
zinc plated steel

Supplied with:
2x feet mount
4x screws*

*on end cap with END LOCK   function, use screws Mod. KR (according to ISO 4026), supplied separately, see accessories “screws and locking screws Mod. KR”

+ = add the stroke



Mod. Ø AT SA+ XA+ TR E AB AH AO AU Screws for END LOCK* end-cap Torque force
B-41-32 32 4 142 144 32 45 7 32 11 24 M6 x 25 (KR-EL-01) 5 Nm
B-41-40 40 4 161 163 36 53.5 10 36 15 28 M6 x 25 (KR-EL-01) 5 Nm
B-41-50 50 4 170 175 45 62.5 10 45 15 32 M8 x 25 (KR-EL-04) 10 Nm
B-41-63 63 5 185 190 50 73 10 50 15 32 M8 x 25 (KR-EL-04) 10 Nm
B-41-80 80 6 210 216 63 92 12 63 20 41 M10 x 30 (KR-EL-07) 15 Nm
B-41-100 100 6 220 230 71 108.5 14.5 71 25 41 M10 x 30 (KR-EL-07) 15 Nm
B-41-125 125 7 250 270 90 132 16.5 90 25 45 - 20 Nm


We think you are in United States.
Update your location?