text.skipToContent text.skipToNavigation

A531-BC2

Body material   Nickel-plated brass - burnished brass - aluminium
Orifice diameter   Ø 1.2 - 1.4 - 1.5
Name of Series   A
Body design   ISO interface body
Ports   O-Rings fixed interface
Function   NC - normally closed
Number of ways   3 ways
Full screen
Your configuration

Series A solenoid valve - 3/2-way NC - Mod. A53 - fixed interface

The body only is in technopolymer.

* choose the most suitable solenoid.

EV08



Mod. Function Interface Orifice Ø (mm) kv (l/min) Body material Manual override Symbol
A531-BC2-* 3/2 NC OR fixed 1.2 0.62 PA6 bistable EV08


We think you are in United States.
Update your location?