text.skipToContent text.skipToNavigation

5081 1/2

Full screen
Your configuration

Fittings Mod. 5051 Series Mini and Mod. 5081 European Standard



Mod. A1 Ø D H L M SW Weight [g]
5081 1/2 G1/2 7 25 10 49,5 34,5 24 107


We think you are in United States.
Update your location?