text.skipToContent text.skipToNavigation

S6520 8-1/8

Full screen
Your configuration

Fittings Mod. S6520



Mod. A D C E F H M SW SW1 Weight [g]
S6520 8-1/8 8 G1/8 5 16 14.2 5.5 22.5 11 12 22


We think you are in United States.
Update your location?