Compact electromechanical cylinders
Series 3E
Sizes 20, 32
Series 3E cylinders are electric rod actuators that combine a screw and motor to generate accurate linear motion. These are an alternative to pneumatic cylinders but possessing all the benefits of electric actuators in terms of speed, ease of parameter setting and flexibility in handling different load sizes and formats. Their compact design ensures easy integration with the machine, without affecting performance. Robust and quick, these actuators are ideal for multi-position applications and can be used with external proximity switches for homing operations or allowing extra-stroke readings to be performed.
Moreover, Series 3E can be supplied with the motor already assembled, to further reduce commissioning and wiring time. Series 3E electromechanical cylinders are the ideal solution for industrial applications that require rapid format changeovers or numerous production cycles. Their precision, reliability and flexibility, make these cylinders ideal for use in assembly lines, packaging systems or for material handling.
Moreover, Series 3E can be supplied with the motor already assembled, to further reduce commissioning and wiring time. Series 3E electromechanical cylinders are the ideal solution for industrial applications that require rapid format changeovers or numerous production cycles. Their precision, reliability and flexibility, make these cylinders ideal for use in assembly lines, packaging systems or for material handling.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | electromechanical cylinder with recirculating ball screw |
Design | profile with thread rolling screws based on the ISO 15552 standard |
Operation | multi-position actuator with high precision linear movement |
Sizes | 20, 32 |
Strokes min - max | 10 ÷ 500 mm |
Anti-rotation function | with anti-friction pads in technopolymer |
Mounting | front flange, foot mounts, clamps or front / rear / swivel trunnion |
Mounting motor | in line and parallel |
Operating temperature | 0°C ÷ 50°C |
Storage temperature | -20°C ÷ 80°C |
Protection class | IP40 |
Lubrication | not necessary. A pre-lubrication is performed on the cylinder |
Repeatability | <± 0,02 |
Duty cycle | 100% (if supplied with motor already assembled, the duty cycle depends on the motor selected) |
Max rotation play | ± 0,4° |
Use with external sensors | slots on four sides for sensors model CSD |
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
CODING EXAMPLE
3E | 020 | BS | 0100 | P10 | M |
3E | SERIES |
020 |
SIZE 020 = 20 032 = 32 |
BS |
TRANSMISSION BS = recirculating ball screw |
0100 |
STROKE See table of mechanical characteristics |
P10 |
SCREW PITCH P03 = 3 mm P10 = 10 mm |
M |
CONSTRUCTION M = male F = female |
EXTENDED ROD (___) = rod extended with ___ mm |
Size | AM | AF | ØB(h8) | BG | E | ØF(h8) | KF | KK | L1+ | ØMM | R | RT | PL | SW1 | SW2 | TG | VA | TR | RC | BC | WH | ZJ+ | weight stroke 0 [g] | weight stroke [kg/m] |
20 | 16 | 11 | 28,5 | 10 | 35 | 6,35 | M6 | M8x1,25 | 75 | 14 | 16 | M4 | 19 | 13 | 13 | 24 | 6,5 | 25 | M3 | 10 | 7,5 | 82,5 | 326 | 2,57 |
32 | 19 | 13 | 34 | 10 | 42 | 6,35 | M8 | M10x1,25 | 75 | 14 | 19 | M5 | 19 | 13 | 17 | 32,5 | 5,5 | 32,5 | M5 | 10 | 7,5 | 82,5 | 430 | 3,64 |
1-16/19 results