Series
Accessories
Product
|
Price |
---|---|
MSN20-60
Pneumatic mini slides - size 20 |
|
MSN20-50
Pneumatic mini slides - size 20 |
|
MSN20-40
Pneumatic mini slides - size 20 |
|
MSN20-30
Pneumatic mini slides - size 20 |
|
MSN20-25
Pneumatic mini slides - size 20 |
|
MSN20-20
Pneumatic mini slides - size 20 |
|
MSN20-15
Pneumatic mini slides - size 20 |
|
MSN20-10
Pneumatic mini slides - size 20 |
|
MSN20-5
Pneumatic mini slides - size 20 |
|
MSN16-60
Pneumatic mini slides - size 16 |
|
MSN16-50
Pneumatic mini slides - size 16 |
|
MSN16-40
Pneumatic mini slides - size 16 |
there are no salable codes online
Look in the "Accessory" tab for the Configurator


addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Operation | Double-acting |
Strokes min. max | See table |
Operating temperature | 5°C ÷ 60°C (with dry air - 20°C) |
Speed | 50 ÷ 500 mm/s |
Operating pressure | 1,5 ÷ 7 bar |
Medium | Filtered air in class 7.8.4 according to ISO 8573-1 standard. If lubricated air is used, it is recommended to use oil ISOVG32. Once applied the lubrication should never be interrupted. |
Sensors | CSD |
Full screen


addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Coding example
MSN | 10 | - | 30 |
MSN | SERIES |
10 |
SIZES 6 10 16 20 |
30 |
STROKE (See the standard strokes table) |