text.skipToContent text.skipToNavigation

6580 5

Full screen
Your configuration

Fittings Mod. 6580



Mod. A F G L N S S1 S2 Weight [g]
6580 5 5 9.4 10 31 15 5 2.2 1.6 15


We think you are in United States.
Update your location?