text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Metric Swivel Male Y
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Fittings Mod. 6452 Micro

★ = with gasket
●= with O-Ring



Mod. A D F H L M SW SW1 Weight [g]
6452 3-M3 3 M3 12 2.5 20.9 6 6 6 6
6452 3-M5 3 M5 12 3.5 20.9 6 6 8 7


We think you are in United States.
Update your location?