text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Metric swivel male elbow
Full screen
Your configuration

Fittings Mod. 6522 Micro

★ = with gasket
● = with O-Ring



Mod. A D E H M SW SW1 Weight [g]
6522 3-M3 3 M3 13.7 2.5 13.7 6 6 4
6522 3-M5 3 M5 13.7 3.5 13.7 6 8 5


We think you are in United States.
Update your location?