text.skipToContent text.skipToNavigation
Series 6000

Series 6000

Female plug
Full screen
Your configuration

Fittings Mod. 6750



Mod. A G L Weight [g]
6750 4 4 8.8 15 4
6750 6 6 11.8 17 7
6750 8 8 13.8 18.5 9
6750 10 10 15.8 21 12
6750 12 12 17.8 20 15


We think you are in United States.
Update your location?