Fittings in technopolymer for water cooling applications
Series 7000 Fluidics
Tube external diameters: 6, 8, 10, 12, 16 mm
Fittings threads: BSP (G1/8, G1/4, G3/8, G1/2, G3/4), M5
Fittings threads: BSP (G1/8, G1/4, G3/8, G1/2, G3/4), M5
Series 7000 Fluidics push-in fittings enable smooth passage of fluids in cooling systems. Liquid cooling systems are considered to be better than air cooling, in terms of efficiency,
effectiveness, compactness and noise in a wide range of applications from computer servers to industrial equipment.
The Series 7000 Fluidics fitting range has been designed with a special technopolymer, based on renewable raw materials, that allows the component to resist water absorption, temperature variations and cooling liquid additives.
The material maintains constant dimensional stability in contact with different fluids and does not breakdown with age.
Advanced gripping characteristics make the Series 7000 Fluidics an excellent alternative to traditional fittings, guaranteeing a uniform tightening on the whole surface of the tube.
This enhances high reliability and resistance to repeated connections and disconnections of the tube. Reliable connection, compact dimensions and easy installation in confined spaces are only some of the features that make these new fittings an innovative solution for a wide range of cooling systems.
effectiveness, compactness and noise in a wide range of applications from computer servers to industrial equipment.
The Series 7000 Fluidics fitting range has been designed with a special technopolymer, based on renewable raw materials, that allows the component to resist water absorption, temperature variations and cooling liquid additives.
The material maintains constant dimensional stability in contact with different fluids and does not breakdown with age.
Advanced gripping characteristics make the Series 7000 Fluidics an excellent alternative to traditional fittings, guaranteeing a uniform tightening on the whole surface of the tube.
This enhances high reliability and resistance to repeated connections and disconnections of the tube. Reliable connection, compact dimensions and easy installation in confined spaces are only some of the features that make these new fittings an innovative solution for a wide range of cooling systems.
1-14/14 results
Series
Accessories
Pipe and tubing fitting - 2611 1/2
Pipe and tubing fitting - 2611 1/4
Pipe and tubing fitting - 2611 1/8
Pipe and tubing fitting - 2611 3/8
Distribution block - 3033 1/4
Distribution block - 3033 1/8
Super-rapid fitting - 6900 10
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Diameters | Ø6mm Ø8mm Ø10mm Ø12mm Ø16mm |
Working pressure at -20°/+40° | 16bar 16bar 14bar 14bar 12bar |
Working pressure at -20°/+70° | 16bar 14bar 12bar 10bar 8bar |
Working pressure at -20°/+100° | 14bar 12bar 10bar 8bar 6bar |
Threads | GAS cylindrical ISO-228 (BSPP) |
Tube to connect | Polyurethane (PU), Polyethylene (PE), Polyamide (PA), Fluoropolymer (PTFE) |
Medium | Suitable for use with industrial water supplies and specialist cooling fluids. (Please contact us to discuss suitability for other fluids). |
Materials | Body: Technopolymer PA11, Seals: EPDM. Threads: Chemical Nickel Plating. Collet (not in contact with cooling fluids): nickel Plated |
1-11/11 results