text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Tee connectors Mod. 9540



Mod. A A1 E F F1 L M SW Weight (g) Package (pcs)
9540 6 6x1 6x1 22,5 14,5 14,5 45 22,5 9 35,5 10
9540 8 8x1 8x1 25 17 17 50 25 11 53 10
9540 10/7 10x1,5 10x1,5 27,5 18,5 18,5 55 27,5 15 84 10
9540 10 10x1 10x1 27,5 18,5 18,5 55 27,5 15 81 10
9540 12 12x1,5 12x1,5 28,5 20,5 20,5 57 28,5 15 73,5 10
9540 15 15x1,5 15x1,5 34 24,5 24,5 68 34 18 129 10
9540 16/12 16x2 16x2 37 25,5 25,5 74 37 19 138 10
9540 8-8-6 8x1 6x1 23 17 14,5 50 25 11 50 10
9540 12-12-8 12x1,5 8x1 26,5 20,5 16,5 57 28,5 15 72 10


We think you are in United States.
Update your location?