text.skipToContent text.skipToNavigation
Series 9000

Series 9000

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Plug-In elbow connectors Mod. 9555



Mod. A G T E F M SW Weight (g) Package (pcs)
9555 6-6 6x1 6 16,9 25 14,5 22,5 9 17 10
9555 8-8 8x1 8 18,7 27,2 16,5 25 11 23 10
9555 12-12 12x1,5 12 20,7 32,2 21 29,5 15 45 10


We think you are in United States.
Update your location?