text.skipToContent text.skipToNavigation

6432 3-M5

Full screen
Your configuration

Fittings Mod. 6432 Micro

★ = with gasket
● = with O-Ring



Mod. A D E H L SW SW1 Weight [g]
6432 3-M5 3 M5 13.7 3.5 21.4 6 8 6


We think you are in United States.
Update your location?