text.skipToContent text.skipToNavigation

6432 8-1/4

Full screen
Your configuration

Fittings Mod. 6432



Mod. A D C E F H L SW SW1 Weight [g]
6432 8-1/4 8 G1/4 5 17 14.2 7 45 11 15 39


We think you are in United States.
Update your location?