text.skipToContent text.skipToNavigation

6432 8-3/8

Full screen
Your configuration

Fittings Mod. 6432



Mod. A D C E F H L SW SW1 Weight [g]
6432 8-3/8 8 G3/8 5 17 14.2 7 45 11 19 55


We think you are in United States.
Update your location?