text.skipToContent text.skipToNavigation

6432 12-3/8

Full screen
Your configuration

Fittings Mod. 6432



Mod. A D C E F H L SW SW1 Weight [g]
6432 12-3/8 12 G3/8 7.3 20.5 19.5 7 53 15 19 80


We think you are in United States.
Update your location?