text.skipToContent text.skipToNavigation

6512 5-M5

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 5-M5 5 M5 15.0 8.8 9.9 4 21 9 2 5


We think you are in United States.
Update your location?