text.skipToContent text.skipToNavigation

6512 6-M6

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 6-M6 6 M6 16.0 11.7 13.2 4.5 22.5 12 2.5 8


We think you are in United States.
Update your location?