text.skipToContent text.skipToNavigation

6512 6-1/8

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 6-1/8 6 G1/8 16.0 11.7 13.5 6 21 12 4 10


We think you are in United States.
Update your location?