text.skipToContent text.skipToNavigation

6512 8-1/4

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 8-1/4 8 G1/4 17.5 13.7 16.4 7 24.5 15 6 17


We think you are in United States.
Update your location?