text.skipToContent text.skipToNavigation

6512 12-3/8

Full screen
Your configuration

Fittings Mod. 6512



Mod. A D C F G H L SW SW1 Weight [g]
6512 12-3/8 12 G3/8 19.2 18.3 20.5 7 24 19 9 24


We think you are in United States.
Update your location?