text.skipToContent text.skipToNavigation

6525 6-1/8

Full screen
Your configuration

Fittings Mod. 6525



Mod. A D C E F H M SW SW1 Weight [g]
6525 6-1/8 6 G1/8 4 33.8 12.7 5.5 20 9 12 34


We think you are in United States.
Update your location?