text.skipToContent text.skipToNavigation

6580 16

Full screen
Your configuration

Fittings Mod. 6580



Mod. A F G L N S S1 S2 Weight [g]
6580 16 16 - 47 47 23 - - - 60


We think you are in United States.
Update your location?