text.skipToContent text.skipToNavigation

6700 6

Full screen
Your configuration

Fittings Mod. 6700



Mod. A B C D DE F G H H2 (+0,1/0) J K L P min (Kg) P max (Kg) S (+0,01/-0,04) Weight [g]
6700 6 6 4 0.5x45° 12 17 11.8 12.2 12 3.8 15° 0.5 16.5 160 570 11.95 8


We think you are in United States.
Update your location?