text.skipToContent text.skipToNavigation

S6430 5-1/4

Full screen
Your configuration

Fittings Mod. S6430



Mod. A D C E F H L SW SW1 Weight [g]
S6430 5-1/4 5 G1/4 5.5 14.5 10 7 41 9 14 30


We think you are in United States.
Update your location?