text.skipToContent text.skipToNavigation

S6430 10-1/4

Full screen
Your configuration

Fittings Mod. S6430



Mod. A D C E F H L SW SW1 Weight [g]
S6430 10-1/4 10 G1/4 5.8 18.5 16.5 7 52 13 14 56


We think you are in United States.
Update your location?