text.skipToContent text.skipToNavigation

S6450 8-1/4

Full screen
Your configuration

Fittings Mod. 6451 - S6450

* = not swivel Model with gasket



Mod. A D F H L M SW Weight [g]
S6450 8-1/4 8 G1/4 28.5 7 50 14.5 14 50


We think you are in United States.
Update your location?