text.skipToContent text.skipToNavigation

S6510 4-1/4

Full screen
Your configuration

Fittings Mod. S6510



Mod. A D C F G H L SW SW1 Weight [g]
S6510 4-1/4 4 G1/4 5.5 8.8 15.2 7 19.5 14 2.5 15


We think you are in United States.
Update your location?