text.skipToContent text.skipToNavigation

S6510 5-1/8

Full screen
Your configuration

Fittings Mod. S6510



Mod. A D C F G H L SW SW1 Weight [g]
S6510 5-1/8 5 G1/8 3.8 9.8 13.2 5.5 19 12 3 8


We think you are in United States.
Update your location?