text.skipToContent text.skipToNavigation

S6510 8-1/4

Full screen
Your configuration

Fittings Mod. S6510



Mod. A D C F G H L SW SW1 Weight [g]
S6510 8-1/4 8 G1/4 6.5 13.7 15.2 7 24 14 6 14


We think you are in United States.
Update your location?