Valve islands, Multipole and Fieldbus
Series 3 Plug-In
Plug-In system for Series 3 solenoid valves, G1/8 port.
Valve functions: 2x3/2, 5/2 and 5/3-way CO CC CP.
Multipole with a 25-pin Sub-D connector.
It can interface with all major serial communication protocols.
Valve functions: 2x3/2, 5/2 and 5/3-way CO CC CP.
Multipole with a 25-pin Sub-D connector.
It can interface with all major serial communication protocols.
The Multipole version of Series 3 Plug-In valve island can be easily installed thanks to the front position of the Sub-D connector. The accessories of the new connection system to the Series CX serial nets enable to handle up a multipole valve island by means of a Sub-D connector or through a node integrated in the island.
The modularity of the electric and pneumatic parts allows to install up to a maximum of 22 solenoids on 22 valve positions.
The electric and pneumatic modules have 2- and 3-position modularity. To optimize the signals distribution, electric modules are available for monostable and bistable valves. The pneumatic modularity enables the creation of zones with differentiated pressure.
The modularity of the electric and pneumatic parts allows to install up to a maximum of 22 solenoids on 22 valve positions.
The electric and pneumatic modules have 2- and 3-position modularity. To optimize the signals distribution, electric modules are available for monostable and bistable valves. The pneumatic modularity enables the creation of zones with differentiated pressure.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
PNEUMATIC SECTION | |
Valve construction | Spool type with seals |
Valve functions | 5/2 - 5/3 CC - 5/3 CO - 5/3 CP - 2x3/2 NO - 2x3/2 NC - 1 3/2 NO + 1 3/2 NC |
Materials | AL body, stainless steel spool, NBR seals, technopolymer |
Mounting | Through-out holes in the manifold |
Ports | Valve = G1/8 - manifold = G3/8 |
Installation | In any position |
Operating temperature | from 0°C to 60°C (with dry air at -20°C) |
Nominal flow rate | Qn 700 Nl/min |
Nominal diameter | 7 mm |
Fluid | Filtered air, class 7.4.4 according to ISO 8573-1-2010, without lubrication. If lubricated air is used, it is recommended to use ISO VG32 oil, and to never interrupt the lubrication. |
ELECTRICAL SECTION - MULTIPOLE VERSION | |
Type of connection | Multipole 25-pin male Sub-D |
Supply voltage | 24 V DC +/- 10% |
Max number of solenoids | 22 on 22 valve positions |
Signalling | Yellow LED |
Duty cycle | ED 100% |
Protection class | IP65 |
ELECTRICAL SECTION - FIELDBUS VERSION | |
General characteristics | See the section about the Series CX multi-serial module |
Max. absorption | Digital outputs/analogic inputs and outputs 3A digital/analogic inputs 3 A |
Voltage tolerances | Logic supply 24 V DC +/- 10% power supply 24 V DC +/- 10% |
Coding example - Multipole version
3 | P | 8 | - | 03A | - | BDACAC | - | 2BC3MU2BMXU2B2M | - | G77 |
3 | SERIES |
P |
TYPE P = Plug-In |
8 |
SIZE 8 = 1/8 |
03A |
CONNECTION: 000 = no connector/cable CONNECTOR WITH CABLE AXIAL OUTPUT: 03A = 3 m 05A = 5 m 10A = 10 m 15A = 15 m 20A = 20 m 25A = 25 m CONNECTOR WITH CABLE RADIAL OUTPUT: 03R = 3 m 05R = 5 m 10R = 10 m 15R = 15 m 20R = 20 m 25R = 25 m CONNECTOR WITHOUT CABLE: 4XA = 25-pin axial 4XR = 25-pin radial |
BDACAC |
CONFIGURATION OF SUBBASE A = 2 positions with bistable board B = 3 positions with bistable board C = 2 positions with monostable board D = 3 positions with monostable board |
2BC3MU2BMXU2B2M |
VALVE FUNCTION E = empty position M = 5/2 Monostable, internal servo-pilot supply B = 5/2 Bistable, internal servo-pilot supply C = 2 x 3/2 NC, internal servo-pilot supply A = 2 x 3/2 NO, internal servo-pilot supply G = 1 x 3/2 NC + 1 x 3/2 NO, internal servo-pilot supply H = 5/3 Closed Centres, internal servo-pilot supply K = 5/3 Exhaust Centres, internal servo-pilot supply N = 5/3 Pressure Centres, internal servo-pilot supply D = 5/2 Monostable, external servo-pilot supply Y = 5/2 Bistable, external servo-pilot supply Q = 2 x 3/2 NC, external servo-pilot supply R = 2 x 3/2 NO, external servo-pilot supply S = 1 x 3/2 NC + 1 x 3/2 NO, external servo-pilot supply V = 5/3 Closed Centres, external servo-pilot supply Z = 5/3 Exhaust Centres, external servo-pilot supply W = 5/3 Pressure Centres, external servo-pilot supply L = plate with closed free position X = supply plate and supplementary exhausts T = diaphragm on channels 1, 3, 5 U = diaphragm in supply 1 J = diaphragm exhausts 3 and 5 |
G77 |
SOLENOID MATERIAL G = PA U = PET |