Valves and solenoid valves
Series 4
3/2, 5/2 and 5/3-way CC, CO
Ports: G1/8, G1/4, G3/8, G1/2
Ports: G1/8, G1/4, G3/8, G1/2
Series 4 solenoid valves have been designed in the 3/2, 5/2, 5/3 versions and with the following two devices of actuation:
- electropneumatically actuated with mechanical spring return
- electropneumatically actuated and return with external and internal air pressure supply
Series 4 valves are equipped with a manual override which allows a stable
operation and they are particularly suitable for mounting in arduous conditions.
All these valves can be operated by solenoids Series U, G A8 and H8.
Pneumatically actuated valves 3/2 NC become NO when the supply is on connection 3.
- electropneumatically actuated with mechanical spring return
- electropneumatically actuated and return with external and internal air pressure supply
Series 4 valves are equipped with a manual override which allows a stable
operation and they are particularly suitable for mounting in arduous conditions.
All these valves can be operated by solenoids Series U, G A8 and H8.
Pneumatically actuated valves 3/2 NC become NO when the supply is on connection 3.
1-16/41 results
Series
Accessories
Solenoid valve ser. 4 - 434-015-22
Solenoid valve ser. 4 - 434-015-22IL
Electrop. spool valve ser. 4 - 434-33
Electrop. spool valve ser. 4 - 434-35
Solenoid valve ser. 4 - 438-015-22
Electrop. spool valve ser. 4 - 438-35
Solenoid valve ser. 4 - 444-015-22
Solenoid valve ser. 4 - 452C-015-22
Solenoid valve ser. 4 - 452C-015-50-A63
Electric valve - 453-015-22
Solenoid valve ser. 4 - 454-011-22
Solenoid valve ser. 4 - 454-015-22
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Construction | balanced spool type |
Valve functions | 3/2 - 5/2 - 5/3-way CC, CO |
Materials | AL body and subbases stainless steel spool technopolymer end cover NBR PU seals |
Ports | G1/8 - G1/4 - G3/8 - G1/2 |
Installation | In any position |
Operating temperature | 0 ÷ 60°C (with dry air at -20°C) |
Operating pressure | See table |
Medium | Filtered air, without lubrication. If lubricated air is used, it is recommended to use ISOVG32 oil. Once applied the lubrication should never be interrupted. |
1-16/34 results
Coding example
4 | 5 | 4 | 015 | 22 | IL | U7 | 7 |
4 | SERIES |
5 |
NUMBER OF WAYS - POSITIONS 3 = 3/2 NC 4 = 3/2 NO 5 = 5/2 6 = 5/3 CC 7 = 5/3 CO |
4 |
PORTS 2C = G1/2 2N = G1/2 (high flow) 3 = G3/8 4 = G1/4 8 = G1/8 |
015 |
ACTUATION 011 = double solenoid (horizontal solenoids) V11 = double solenoid (vertical solenoids) for G1/4 port only E11 = double solenoid external servo-command E15 = single solenoid external servo-command 015 = single solenoid, spring return (horizontal solenoids) V15 = single solenoid, spring return (vertical solenoid) for G1/4 port only 016 = single solenoid, pneumatic spring return (horizontal solenoid) V16 = single solenoid, pneumatic spring return (vertical solenoid) for G1/4 port only 33 = pneumatic pneumatic 34 = pneumatic differential 35 = pneumatic spring |
22 |
SOLENOID INTERFACE 22 = mech. sol. 22 x 22 50 = mech. sol. 32 x 32 (only for 452C version) |
IL |
TYPE OF MANUAL OVERRIDE = bistable, standard IL = bistable, lever type (available on demand) IM = monostable (available on demand) |
U7 |
ENCAPSULATING MATERIAL / SOLENOID DIMENSIONS A6 = PPS / 32 x 32 (only for 452C version) A8 = PPS / 30 x 30 G7 = PA / 22 x 22 G8 = PA / 30 x 30 (24 V DC only) G9 = PA / 22 x 58 H8 = PA 6 V0 / 30 x 30 U7 = PET / 22 x 22 |
7 | SOLENOID VOLTAGE |