text.skipToContent text.skipToNavigation
Series 41K

Series 41K

Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration
CODING EXAMPLE
41 K 2 P 160 A 0200
41 SERIES
K VERSION
K = standard magnetic
2 OPERATION
2 = double-acting, front and rear cushions
3 = double-acting, no cushion
4 = double-acting, rear cushions
5 = double-acting, front cushion
6 = double-acting, through-rod, front and rear cushions
8 = double-acting, through-rod, no cushion
PNEUMATIC SYMBOLS
CD09
CD07
CD37
CD38
CD13
CD14
P MATERIALS
P = see the GENERAL DATA table on the previous page
R = AISI 420B stainless steel tie-rods, AISI 303 stainless steel tie-rod nuts
C = rolled AISI 303 stainless steel piston rod, AISI 304 stainless steel piston rod nut
U = rolled stainless steel AISI 303 piston rod, AISI 304 stainless steel piston rod nut,
stainless steel AISI 420B tie-rods, stainless steel AISI 303 tie-rod nuts, AISI 420B stainless steel tie-rods, AISI 303 stainless steel tie-rod nuts
W = rolled AISI 304 stainless steel piston rod, AISI 304 stainless steel piston rod nut, AISI 420B stainless steel tie-rods, AISI 303 stainless steel
tie-rod nuts
160 BORE
160 = 160 mm - 200 = 200 mm
A TYPE OF DESIGN
A = standard
F = cylinder with centre trunnion
0200 STROKE (see the table)
= standard
V = FKM rod seal
W = all seals in FKM +130°C
C = PU coated cylinder. Colour: Grey
G = with brass rod scraper (chrome plated AISI 420B stainless steel rod, NBR rod seal)
( _ _ _ ) = extended piston rod _ _ _ mm


Note: Version C is available on request. For further information, please contact our technical dept.
CERTIFICATIONS
EX = ATEX

Series 41K cylinders with trunnion Mod. F assembled

+ = add the stroke
+ 1/2 = add half the stroke



Mod. Ø XV1 XV2+1/2 XV3 + TM TK TD TL UW R
F-160 160 150 170 190 200 40 32 32 190 2
F-200 200 165 185 205 250 40 32 32 240 2


We think you are in United States.
Update your location?