Valves and solenoid valves
Series 9
5/2 and 5/3-way CC CO
Sizes 1 - 2 - 3
According to the standard ISO 5599/1
Sizes 1 - 2 - 3
According to the standard ISO 5599/1
Series 9 electropneumatically or pneumatically operated valves have been designed with sizes 1, 2 and 3, as recommended by the ISO Standards.
The ease of pneumatic and electrical wiring makes these valves extremely flexible.
The ease of pneumatic and electrical wiring makes these valves extremely flexible.
1-4/4 results
Series
Accessories
Solenoid valve ser. 9 - 951-000-P11-23
Solenoid valve ser. 9 - 951-000-P15-23
Solenoid valve ser. 9 - 952-000-P15-23
Solenoid valve ser. 9 - 953-000-P15-23
Solenoid valve ser. 9 - 962-000-P11-23
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Operating pressure | Max. press. 10 bar (for minimum pressures see descriptions) |
Nominal pressure | 6 bar |
Nominal flow | ISO 1 = 900 Nl/min ISO 2 = 1610 Nl/min ISO 3 = 4350 Nl/min |
Operating temperature | 0 ÷ 60°C (with dry air at -20°C) |
Fluid | Filtered air, without lubrication. If lubricated air is used, it is recommended to use ISOVG32 oil and to never interrupt the lubrication. |
Electropneumatic interface | According CNOMO Standards |
1-4/4 results
Coding example
9 | 5 | 1 | - | 000 | - | P16 | - | 23 | - | U7 | 7 |
9 | SERIES |
5 |
NUMBER OF WAYS - POSITIONS 5 = 5/2 6 = 5/3 CC 7 = 5/3 CO |
1 |
SIZE 1 = size 1 2 = size 2 3 = size 3 |
000 |
BODY DESIGN 000 = valve body |
P16 |
ACTUATION 33 = pneumatic, pneumatic return 34 = pneumatic, differential pneumatic return 35 = pneumatic, mechanical spring return P11 = double solenoid (horizontal solenoids) P15 = single solenoid, spring return (horizontal solenoids) P16 = solenoid, pneumatic spring return (horizontal solenoids) |
23 |
SOLENOID INTERFACE AND MANUAL COMMAND 23 = A531-BC2 standard bistable manual override 23IL = A531-BC2 lever type bistable manual override 23IM = A531-BC2 monostable manual override |
U7 |
SOLENOID MATERIAL / SOLENOID DIMENSIONS A8 = PPS / 30 x 30 G7 = PA / 22 x 22 G8 = PA / 30 x 30 (24 V DC only) G9 = PA / 22 x 58 H8 = PA 6 V0 / 30 x 30 U7 = PET / 22 x 22 |
7 | SOLENOID VOLTAGE |
1-11/11 results