Valves and solenoid valves
Series EN
5/2-way - 5/3-way CC, CO, CP
With outlets on the body - For individual or manifold assembly
Size 16 - 19 mm
With outlets on the body - For individual or manifold assembly
Size 16 - 19 mm
Camozzi has developed a new series of valves to be used in applications requiring a reduced space of installation and in situations where the valves need to be located as near as possible to the operating elements. The single valves can be mounted on any flat surface, allowing compact machine design, which is also enhanced by the reduced dimensions of the valve itself.
Thanks to their robust aluminium bodies, the valves Series EN offer the highest reliability.
This new generation of solenoid valves is the evolution of the previous Series E, size 16 - 19 mm valve with ports threaded into the body. As this valve is completely interchangeable with Series E, part of the code is maintained though the valve has a completely new shape and new components.
Thanks to their robust aluminium bodies, the valves Series EN offer the highest reliability.
This new generation of solenoid valves is the evolution of the previous Series E, size 16 - 19 mm valve with ports threaded into the body. As this valve is completely interchangeable with Series E, part of the code is maintained though the valve has a completely new shape and new components.
1-16/66 results
Series
Accessories
Solenoid valve ser. en - EN531-16-PN3
Solenoid valve ser. en - EN531-16-P13
Connector - 125-800
Connectors - 125-571-3
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
Construction | Spool-type |
Valve functions | 5/2 - 5/3 CC - 5/3 CO - 5/3 CP |
Materials | Body, spool, bases = AL end-covers = tecnnopolymer joints = NBR PU |
Ports | G1/8 - G1/4 |
Temperature | 0°C min. + 50° C max |
Fluid | Filtered air without lubricant. If lubricated air is used, it is recommended to use ISOVG32 oil and to never interrupt lubrication. |
Voltage | See coding |
Voltage tolerance | ± 10% |
Power consumption | 2W, 1W |
Class of insulation | Class F |
Protection class | IP65 with connector DIN 40050 |
Coding example
EN | 5 | 3 | 1 | - | 11 | - | PN3 |
EN | SERIES |
5 |
FUNCTION 5 = 5/2 6 = 5/3 Centre Closed 7 = 5/3 Centre Open 8 = 5/3 Pressure Centre |
3 |
SIZE 3 = size 16 5 = size 19 |
1 |
BODY TYPE 1 = body with threaded plate |
11 |
ACTUATION 11 = electro-pneumatic, bistable 16 = electro-pneumatic, monostable 33 = pneumatic bistable 36 = pneumatic monostable E11 = electro-pneumatic, bistable with external servo-pilot supply E16 = electro-pneumatic, monostable with external servo-pilot supply |
PN3 |
TYPE OF SOLENOID PN3 = 24V DC - 1W P13 = 24V DC - 1W PN4 = 48V DC - 2W PN6 = 110V DC - 2W PN7 = 230V - 2W P53 = 24V DC - 2W P54 = 48V DC - 2W P56 = 110V DC - 2W W53 = 24V DC - 2W W54 = 48V DC - 2W In case of applications with alternate current, use a bridge rectifier connector. |
1-8/8 results