text.skipToContent text.skipToNavigation
Mod CS-LF12HC

Mod CS-LF12HC

For power supply and analog command signal with external sensor
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab

Cable with M12, 12 pin connector, straight, female



Mod. Cable length (m) Shielding Pins
CS-LF12HC-C200 2 Unshielded 12
CS-LF12HC-C500 5 Unshielded 12
CS-LF12HC-D200 2 Shielded 12
CS-LF12HC-D500 5 Shielded 12


Cable with M12, 12 pin connector, straight, female



Mod. Cable length (m) Shielding
CS-LF12HC-C200 2 Unshielded
CS-LF12HC-C500 5 Unshielded
CS-LF12HC-D200 2 Shielded
CS-LF12HC-D500 5 Shielded


We think you are in United States.
Update your location?