text.skipToContent text.skipToNavigation
Mod. CS-LF05HC

Mod. CS-LF05HC

CANopen bus IN

Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Connector M12, 5 pin, female, straight

CANopen bus IN



Mod. Description Type of connector Connection Fieldbus
CS-LF05HC for wiring straight M12 A 5 pin female CANopen
CS-MF05HC for wiring straight M12 B 5 pin female PROFIBUS


Straight female M12 connectors for Bus-IN

CANopen bus IN



Mod. Description Type of connector Connection Fieldbus
CS-LF05HC for wiring straight M12 A 5 pin female CANopen
CS-MF05HC for wiring straight M12 B 5 pin female PROFIBUS


Connector M12, 5 pin, female, straight

CANopen bus IN



Mod. Description Type of connector Connection
CS-LF05HC for wiring straight M12 A 5 pin female


Connector M12, 5 pin, female, straight

CANopen bus IN



Mod.
CS-LF05HC


Connector M12, 5 pin, female, straight

CANopen bus IN



Mod. Description Type of connector Connection Fieldbus
CS-LF05HC for wiring straight M12 A 5 pin female CANopen
CS-MF05HC for wiring straight M12 B 5 pin female PROFIBUS


Connector M12, 5 pin, female, straight

CANopen bus IN



Mod. Description Type of connector Connection Cable length (m)
CS-LF05HC for wiring straight M12 A 4 pin female - Pin 5 is not connected -


Connector M12, 5 pin, female, straight

CANopen bus IN



Mod. Description Type of connector Connection Fieldbus
CS-LF05HC for wiring straight M12 A 5 pin female CANopen
CS-MF05HC for wiring straight M12 B 5 pin female PROFIBUS


Straight female M12 connectors for Bus-IN



Mod. Description Type of connector Connection Fieldbus
CS-LF05HC For wiring Straight M12 A 5 pin female CANOpen/IO-Link
CS-MF05HC For wiring Straight M12 B 5 pin female PROFIBUS


We think you are in United States.
Update your location?