text.skipToContent text.skipToNavigation
Mod. F

Mod. F

Material:
white zinc-plated steel

Supplied with:
1x centre trunnion
4x fixing elements
4x nuts
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Centre trunnion Mod. F for round tube cylinders

+ = add the stroke



Mod. Ø XV1 XV+1/2 XV3 + TM h ØTD TL UW R
F-41-160 160 150 170 190 200 40 32 32 190 0,2
F-41-200 200 165 185 205 250 40 32 32 240 0,2


Centre trunnion Mod. F

Material: white zinc-plated steel

Supplied with:
1x centre trunnion
4x fixing elements
4x nuts

+ = add the stroke



Mod. Ø XV1 XV+1/2 XV3 + TM h ØTD TL UW R
F-41-160 160 150 170 190 200 40 32 32 190 0,2
F-41-200 200 165 185 205 250 40 32 32 240 0,2


We think you are in United States.
Update your location?