text.skipToContent text.skipToNavigation
Mod. I

Mod. I

Material:
zinc-plated steel

Supplied with:
2x pins
2x feet
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

Rear trunnion bracket Mod. I (Ø 50 - 63)

+ = add the stroke



Mod. Ø G G1 C XJ+ XG AB K1 K1 K2 K3 NH UT
I-27-50 50 30 54 4 84 26 9 9 9 9 15 40 68
I-27-63 63 40 64 5 86 26 9 9 9 9 17,5 47 84


Rear trunnion bracket Mod. I (Ø 50 - 63)

+ = add the stroke



Mod. Ø G G1 C XJ+ XG AB K1 K1 K2 K3 NH UT
I-27-50 50 30 54 4 84 26 9 9 9 9 15 40 68
I-27-63 63 40 64 5 86 26 9 9 9 9 17,5 47 84


We think you are in United States.
Update your location?