text.skipToContent text.skipToNavigation
Series MC

Series MC

Ports G1/4, G3/8 and G1/2
Modular
Series MC soft start valves are used to avoid damages to people or equipment when pressurising pneumatic systems containing cylinders.
The features of these components allow to pressurise an equipment up to 50% of the indicated pressure, after which 100% is reached rapidly.
The usual location of the soft start valve is after the FRL unit; in fact the modular design allows for perfect adaptability with all Series MC.

A pressure switch can be mounted into the upper part of the unit after removal of the S2610 G1/8 plug.
An electrical or pneumatic 3 way valve should be installed at the bottom of the unit to allow depressurisation.
Series
Accessories
3 Products found
Series MC
Series MC
Series MC
Construction Modular, compact, poppet type
Materials Zama, NBR, technopolymer
Ports G1/4 G3/8 G1/2
Weight Kg 0,275 0,566 0,544
Mounting In-line wall or panel mounting (in any position)
Operating temperature -5°C ÷ 50°C (with the dew point of the fluid lower than 2°C at the min. working temperature)
Finishing Enamelled
Operating pressure 2 ÷ 10 bar
Nominal flow (determined at 6 bar with ΔP1) G1/4 = 1850 Nl/min, G3/8 = 4000 Nl/min, G1/2 = 4350 Nl/min
Fluid Compressed air
Full screen
Your configuration
Coding example
MC 2 02 AV
MC SERIES
2 SIZE
1 = G1/4
2 = G3/8 - G1/2
02 PORTS
04 = G1/4
38 = G3/8
02 = G1/2
AV AV = SOFT START VALVE

Soft start valve

AVP1 = Soft start valve



Mod. A E F G H M N T U
MC104-AV 58,5 11 28,5 30 4,5 45 45 35 G1/4
MC238-AV 70 14 34 36 5,5 62 60 46 G3/8
MC202-AV 70 14 34 36 5,5 62 60 46 G1/2


We think you are in United States.
Update your location?