text.skipToContent text.skipToNavigation
Series D1-VB

Series D1-VB

The symbols of the versions with manual override type P are shown in the Appendix.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

5/2-way solenoid valve, monostable, outlets on subbase - size 10,5

Connectors at the end of this
section



Mod. Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D1EVB-MR / D1CVB-MR 2,5 ÷ 7 -0,9 ÷ 10 300 EV22


We think you are in United States.
Update your location?