text.skipToContent text.skipToNavigation
Series D1-VB

Series D1-VB

CC = Centres Closed
CO = Centres Open
CP = Centres Pressurized
The symbols of the versions with manual override type P are shown in the Appendix.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

5/3-way solenoid valve, outlets on subbase - size 10,5

Connectors at the end
of this section



Mod. Function Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D1EVB-VR / D1CVB-VR CC 2,5 ÷ 7 -0,9 ÷ 10 260 EV30
D1EVB-KR / D1CVB-KR CO 2,5 ÷ 7 -0,9 ÷ 10 260 EV33
D1EVB-NR / D1CVB-NR CP 2,5 ÷ 7 -0,9 ÷ 10 260 EV38


We think you are in United States.
Update your location?