text.skipToContent text.skipToNavigation
SeriesD2-VB

SeriesD2-VB

CC = Centres Closed
CO = Centres Open
CP = Centres Pressurized
The symbols of the versions with manual override type P are available in the “appendix” section.
Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Full screen
Your configuration

5/3-way solenoid valve, outlets on subbase with 15 mm coil - size 16



Mod. Function Pilot supply pressure (bar) Operating pressure (bar) Flow (Nl/min) Symbol
D23VB-VR CC 1,5 ÷ 10 -0,9 ÷ 10 950 EV30
D23VB-KR CO 1,5 ÷ 10 -0,9 ÷ 10 950 EV33
D23VB-NR CP 1,5 ÷ 10 -0,9 ÷ 10 950 EV38


We think you are in United States.
Update your location?