Analog input/output module Mod. ME3-****-AL
The analog input/output module can be connected only in presence of a CPU or Expansion module and can be mixed with other either digital or analog Input and Output devices and with the initial module of the subnet. It has two M12 A 5 female pin connections and it can be configured as 2 analog Outputs or 2 Inputs or 1 Input + 1 Output. Every output or input occupies 12 digital I/O, in order to create a 12 bit digital/analogic conversion, for both inputs and outputs available in the versions from 0-10 V DC and from 4-20mA.
The refreshment time of the analog devices is submitted to the delay of the subnet and therefore to its topology. An average delay is less than 6 ms, to which the delay of the main network managed by the PLC has to be added.
Mod. | Coding reference | Number of analog inputs | Number of analog outputs | Connection |
ME3-C000-AL | C | 2 inputs 4-20 mA | - | 2x M12 A 5 pin female |
ME3-D000-AL | D | 2 inputs 0-10 V | - | 2x M12 A 5 pin female |
ME3-E000-AL | E | 1 input 4-20 mA + 1 input 0-10 V | - | 2x M12 A 5 pin female |
ME3-00U0-AL | U | - | 1 output 4-20 mA + 1 output 0-10 V | 2x M12 A 5 pin female |
ME3-00R0-AL | R | - | 2 outputs 4-20 mA | 2x M12 A 5 pin female |
ME3-00T0-AL | T | - | 2 outputs 0-10 V | 2x M12 A 5 pin female |
ME3-00Z0-AL | Z | 1 input 4-20 mA | 1 output 4-20 mA | 2x M12 A 5 pin female |
ME3-00K0-AL | K | 1 input 0-10 V | 1 output 0-10 V | 2x M12 A 5 pin female |
ME3-00V0-AL | V | 1 input 0-10 V | 1 output 4-20 mA | 2x M12 A 5 pin female |
ME3-00Y0-AL | Y | 1 input 4-20 mA | 1 output 0-10 V | 2x M12 A 5 pin female |
Analog input/output module Mod. ME3-****-AL
The analog input/output module can be connected only in presence of a CPU or Expansion module and can be mixed with other either digital or analog Input and Output devices and with the initial module of the subnet. It has two M12 A 5 female pin connections and it can be configured as 2 analog Outputs or 2 Inputs or 1 Input + 1 Output. Every output or input occupies 12 digital I/O, in order to create a 12 bit digital/analogic conversion, for both inputs and outputs available in the versions from 0-10 V DC and from 4-20mA.
The refreshment time of the analog devices is submitted to the delay of the subnet and therefore to its topology. An average delay is less than 6 ms, to which the delay of the main network managed by the PLC has to be added.
Mod. | Coding reference | Number of analog inputs | Number of analog outputs | Connection |
ME3-C000-AL | C | 2 inputs 4-20 mA | - | 2x M12 A 5 pin female |
ME3-D000-AL | D | 2 inputs 0-10 V | - | 2x M12 A 5 pin female |
ME3-E000-AL | E | 1 input 4-20 mA + 1 input 0-10 V | - | 2x M12 A 5 pin female |
ME3-00U0-AL | U | - | 1 output 4-20 mA + 1 output 0-10 V | 2x M12 A 5 pin female |
ME3-00R0-AL | R | - | 2 outputs 4-20 mA | 2x M12 A 5 pin female |
ME3-00T0-AL | T | - | 2 outputs 0-10 V | 2x M12 A 5 pin female |
ME3-00Z0-AL | Z | 1 input 4-20 mA | 1 output 4-20 mA | 2x M12 A 5 pin female |
ME3-00K0-AL | K | 1 input 0-10 V | 1 output 0-10 V | 2x M12 A 5 pin female |
ME3-00V0-AL | V | 1 input 0-10 V | 1 output 4-20 mA | 2x M12 A 5 pin female |
ME3-00Y0-AL | Y | 1 input 4-20 mA | 1 output 0-10 V | 2x M12 A 5 pin female |