Series
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Mod. | Coding reference | Number of digital inputs | Connection | Number of connectors | Dimensions | Signalling | Sensor supply | Overvoltage protection | Absorption | Type of signal | Protection class | Operating temperature | Weight |
ME3-0800-DC | A | 8 | M8 3 pin female | 8 | 122 x 25 mm | 1 yellow led for each input | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME3-0400-DC | B | 4 | M8 3 pin female | 4 | 122 x 25 mm | 1 yellow led for each input | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
Digital input Module Mod. ME3-0800-DC and ME3-0400-DC
The Digital input module can be connected only in presence of a CPU or Expansion module and can be mixed with other either digital or analog Input and Output devices and with the initial module of the subnet.
It has 8 or 4 M8 3 pin connections.
Mod. | Coding reference | Number of digital inputs | Connection | Number of connectors | Dimensions | Signalling | Sensor supply | Overvoltage protection | Absorption | Type of signal | Protection class | Operating temperature | Weight |
ME3-0800-DC | A | 8 | M8 3 pin female | 8 | 122 x 25 mm | 1 yellow led for each input | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |
ME3-0400-DC | B | 4 | M8 3 pin female | 4 | 122 x 25 mm | 1 yellow led for each input | 24 V DC | 400 mA for 4 sensors | 10 mA | PNP | IP65 | 0 ÷ 50°C | 110 g |